??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS G34OOI2-PSC15D-S04K
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS G34OOI2-PSC15D-S04K
VERF
Availability
Available
BC
Order code
BCS00UJ
TC
Product identifier
BCS G34OOI2-PSC15D-S04K
PX
Product view
49269_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.069 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 34 x 77 mm, Series = G34, Installation = for flush mounting, Connection = Connector, M12x1-Male, 4-pin, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 2...15 mm, Sensitivity = Switching distance adjustable, Housing material = POM, Material sensing surface = POM, Ambient temperature = -5...85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.